REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=30 L=400 mm
Manufacturer Part Number 527-30-400
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 30
L mm 400
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-30-300REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=30 L=300 mm30300
527-30-350REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=30 L=350 mm30350
527-30-400REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=30 L=400 mm30400
527-30-450REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=30 L=450 mm30450
527-30-500REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=30 L=500 mm30500

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map