REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=45 mm
Manufacturer Part Number 527-3-45
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 3
L mm 45
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-3-30REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=30 mm330
527-3-35REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=35 mm335
527-3-40REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=40 mm340
527-3-45REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=45 mm345
527-3-50REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=50 mm350
527-3-100REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=100 mm3100
527-3-150REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=150 mm3150
527-3-200REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=200 mm3200
527-4-6REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=6 mm46
527-4-8REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=8 mm48

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map