REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=16 mm
Manufacturer Part Number 527-3-16
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 3
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-3-6REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=6 mm36
527-3-8REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=8 mm38
527-3-10REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=10 mm310
527-3-12REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=12 mm312
527-3-14REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=14 mm314
527-3-16REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=16 mm316
527-3-18REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=18 mm318
527-3-20REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=20 mm320
527-3-22REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=22 mm322
527-3-25REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=3 L=25 mm325

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map