REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=350 mm
Manufacturer Part Number 527-24-350
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 24
L mm 350
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-24-300REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=300 mm24300
527-24-350REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=350 mm24350
527-24-400REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=400 mm24400
527-24-450REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=450 mm24450
527-24-500REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=500 mm24500
527-27-300REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=27 L=300 mm27300
527-27-350REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=27 L=350 mm27350
527-27-400REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=27 L=400 mm27400
527-27-450REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=27 L=450 mm27450
527-27-500REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=27 L=500 mm27500

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map