REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=140 mm
Manufacturer Part Number 527-24-140
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 24
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-24-110REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=110 mm24110
527-24-120REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=120 mm24120
527-24-130REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=130 mm24130
527-24-140REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=140 mm24140
527-24-150REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=150 mm24150
527-24-160REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=160 mm24160
527-24-180REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=180 mm24180
527-24-200REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=200 mm24200
527-24-220REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=220 mm24220
527-24-240REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=24 L=240 mm24240

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map