REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=75 mm
Manufacturer Part Number 527-20-75
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 20
L mm 75
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-20-55REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=55 mm2055
527-20-60REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=60 mm2060
527-20-65REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=65 mm2065
527-20-70REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=70 mm2070
527-20-75REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=75 mm2075
527-20-80REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=80 mm2080
527-20-90REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=90 mm2090
527-20-100REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=100 mm20100
527-20-110REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=110 mm20110
527-20-120REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=120 mm20120

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map