REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=140 mm
Manufacturer Part Number 527-20-140
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 20
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-20-130REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=130 mm20130
527-20-140REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=140 mm20140
527-20-150REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=150 mm20150
527-20-160REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=160 mm20160
527-20-180REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=180 mm20180
527-20-200REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=200 mm20200
527-20-220REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=220 mm20220
527-20-240REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=240 mm20240
527-20-300REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=300 mm20300
527-20-350REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=350 mm20350

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map