REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=45 mm
Manufacturer Part Number 527-18-45
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 18
L mm 45
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-16-500REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=500 mm16500
527-18-40REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=40 mm1840
527-18-45REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=45 mm1845
527-18-50REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=50 mm1850
527-18-55REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=55 mm1855
527-18-60REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=60 mm1860
527-18-65REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=65 mm1865
527-18-70REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=70 mm1870
527-18-75REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=75 mm1875
527-18-80REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=80 mm1880

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map