REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=220 mm
Manufacturer Part Number 527-18-220
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 18
L mm 220
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-18-220REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=220 mm18220
527-18-240REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=240 mm18240
527-18-300REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=300 mm18300
527-18-350REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=350 mm18350
527-18-400REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=400 mm18400
527-18-450REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=450 mm18450
527-18-500REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=500 mm18500
527-20-40REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=40 mm2040
527-20-45REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=45 mm2045
527-20-50REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=20 L=50 mm2050

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map