REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=100 mm
Manufacturer Part Number 527-18-100
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 18
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-18-90REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=90 mm1890
527-18-100REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=100 mm18100
527-18-110REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=110 mm18110
527-18-120REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=120 mm18120
527-18-130REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=130 mm18130
527-18-140REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=140 mm18140
527-18-150REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=150 mm18150
527-18-160REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=160 mm18160
527-18-180REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=180 mm18180
527-18-200REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=18 L=200 mm18200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map