REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=70 mm
Manufacturer Part Number 527-16-70
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 16
L mm 70
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-16-65REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=65 mm1665
527-16-70REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=70 mm1670
527-16-75REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=75 mm1675
527-16-80REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=80 mm1680
527-16-90REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=90 mm1690
527-16-100REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=100 mm16100
527-16-110REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=110 mm16110
527-16-120REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=120 mm16120
527-16-130REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=130 mm16130
527-16-140REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=140 mm16140

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map