REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=25 mm
Manufacturer Part Number 527-16-25
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 16
L mm 25
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-14-450REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=450 mm14450
527-14-500REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=500 mm14500
527-16-25REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=25 mm1625
527-16-30REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=30 mm1630
527-16-35REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=35 mm1635
527-16-40REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=40 mm1640
527-16-45REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=45 mm1645
527-16-50REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=50 mm1650
527-16-55REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=55 mm1655
527-16-60REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=60 mm1660

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map