REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=220 mm
Manufacturer Part Number 527-16-220
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 16
L mm 220
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-16-150REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=150 mm16150
527-16-160REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=160 mm16160
527-16-180REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=180 mm16180
527-16-200REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=200 mm16200
527-16-220REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=220 mm16220
527-16-240REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=240 mm16240
527-16-300REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=300 mm16300
527-16-350REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=350 mm16350
527-16-400REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=400 mm16400
527-16-450REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=16 L=450 mm16450

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map