REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=80 mm
Manufacturer Part Number 527-14-80
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 14
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-14-60REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=60 mm1460
527-14-65REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=65 mm1465
527-14-70REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=70 mm1470
527-14-75REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=75 mm1475
527-14-80REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=80 mm1480
527-14-90REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=90 mm1490
527-14-100REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=100 mm14100
527-14-110REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=110 mm14110
527-14-120REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=120 mm14120
527-14-130REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=130 mm14130

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map