REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=160 mm
Manufacturer Part Number 527-14-160
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 14
L mm 160
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-14-140REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=140 mm14140
527-14-150REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=150 mm14150
527-14-160REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=160 mm14160
527-14-180REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=180 mm14180
527-14-200REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=200 mm14200
527-14-220REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=220 mm14220
527-14-240REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=240 mm14240
527-14-300REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=300 mm14300
527-14-350REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=350 mm14350
527-14-400REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=400 mm14400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map