REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=400 mm
Manufacturer Part Number 527-12-400
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 12
L mm 400
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-12-400REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=400 mm12400
527-12-450REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=450 mm12450
527-12-500REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=500 mm12500
527-14-25REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=25 mm1425
527-14-30REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=30 mm1430
527-14-35REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=35 mm1435
527-14-40REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=40 mm1440
527-14-45REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=45 mm1445
527-14-50REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=50 mm1450
527-14-55REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=14 L=55 mm1455

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map