REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=110 mm
Manufacturer Part Number 527-12-110
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 12
L mm 110
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-12-55REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=55 mm1255
527-12-60REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=60 mm1260
527-12-65REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=65 mm1265
527-12-70REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=70 mm1270
527-12-75REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=75 mm1275
527-12-80REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=80 mm1280
527-12-90REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=90 mm1290
527-12-100REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=100 mm12100
527-12-110REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=110 mm12110
527-12-120REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=120 mm12120

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map