REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=90 mm
Manufacturer Part Number 527-10-90
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 10
L mm 90
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-10-60REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=60 mm1060
527-10-65REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=65 mm1065
527-10-70REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=70 mm1070
527-10-75REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=75 mm1075
527-10-80REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=80 mm1080
527-10-90REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=90 mm1090
527-10-100REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=100 mm10100
527-10-110REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=110 mm10110
527-10-120REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=120 mm10120
527-10-130REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=130 mm10130

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map