REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=450 mm
Manufacturer Part Number 527-10-450
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 10
L mm 450
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-10-450REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=450 mm10450
527-10-500REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=500 mm10500
527-12-20REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=20 mm1220
527-12-22REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=22 mm1222
527-12-25REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=25 mm1225
527-12-30REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=30 mm1230
527-12-35REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=35 mm1235
527-12-40REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=40 mm1240
527-12-45REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=45 mm1245
527-12-50REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=12 L=50 mm1250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map