REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=20 mm
Manufacturer Part Number 527-10-20
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 10
L mm 20
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-10-18REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=18 mm1018
527-10-20REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=20 mm1020
527-10-22REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=22 mm1022
527-10-25REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=25 mm1025
527-10-30REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=30 mm1030
527-10-35REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=35 mm1035
527-10-40REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=40 mm1040
527-10-45REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=45 mm1045
527-10-50REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=50 mm1050
527-10-55REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=55 mm1055

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map