REF. 526 LATCH LOCK : HEXAGON SOCKET HEAD CAP SCREW 10.9, SLIM HEAD

DIN 7984

Manufacturer RABOURDIN
Description REF. 526 LATCH LOCK : HEXAGON SOCKET HEAD CAP SCREW 10.9, SLIM HEAD D=6 L=16 mm
Manufacturer Part Number 526-6-16
E-Shop link https://eshop.rabourdin.fr/en/czhc/290-vis-tete-cylindrique-basse-a-6-pans-creux-czhc-ref-526.html
D mm 6
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
526-4-12REF. 526 LATCH LOCK : HEXAGON SOCKET HEAD CAP SCREW 10.9, SLIM HEAD D=4 L=12 mm412
526-6-16REF. 526 LATCH LOCK : HEXAGON SOCKET HEAD CAP SCREW 10.9, SLIM HEAD D=6 L=16 mm616
526-6-20REF. 526 LATCH LOCK : HEXAGON SOCKET HEAD CAP SCREW 10.9, SLIM HEAD D=6 L=20 mm620
526-8-16REF. 526 LATCH LOCK : HEXAGON SOCKET HEAD CAP SCREW 10.9, SLIM HEAD D=8 L=16 mm816
526-8-20REF. 526 LATCH LOCK : HEXAGON SOCKET HEAD CAP SCREW 10.9, SLIM HEAD D=8 L=20 mm820
526-8-25REF. 526 LATCH LOCK : HEXAGON SOCKET HEAD CAP SCREW 10.9, SLIM HEAD D=8 L=25 mm825
526-10-30REF. 526 LATCH LOCK : HEXAGON SOCKET HEAD CAP SCREW 10.9, SLIM HEAD D=10 L=30 mm1030

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map