REF. 523 STAINLESS STEEL EXTRACTABLE DOWEL PIN

NF EN ISO 8735

Manufacturer RABOURDIN
Description REF. 523 STAINLESS STEEL EXTRACTABLE DOWEL PIN D=8 L=16 mm
Manufacturer Part Number 523-8-16
E-Shop link https://eshop.rabourdin.fr/en/pins/286-goupille-cylindrique-a-trou-taraude-en-acier-inoxydable-rinox-gr.html
D mm 8
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
523-8-16REF. 523 STAINLESS STEEL EXTRACTABLE DOWEL PIN D=8 L=16 mm816
523-8-20REF. 523 STAINLESS STEEL EXTRACTABLE DOWEL PIN D=8 L=20 mm820
523-8-24REF. 523 STAINLESS STEEL EXTRACTABLE DOWEL PIN D=8 L=24 mm824
523-8-30REF. 523 STAINLESS STEEL EXTRACTABLE DOWEL PIN D=8 L=30 mm830
523-8-32REF. 523 STAINLESS STEEL EXTRACTABLE DOWEL PIN D=8 L=32 mm832
523-8-36REF. 523 STAINLESS STEEL EXTRACTABLE DOWEL PIN D=8 L=36 mm836
523-8-40REF. 523 STAINLESS STEEL EXTRACTABLE DOWEL PIN D=8 L=40 mm840
523-8-50REF. 523 STAINLESS STEEL EXTRACTABLE DOWEL PIN D=8 L=50 mm850
523-8-60REF. 523 STAINLESS STEEL EXTRACTABLE DOWEL PIN D=8 L=60 mm860
523-8-80REF. 523 STAINLESS STEEL EXTRACTABLE DOWEL PIN D=8 L=80 mm880

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map