REF. 522 LOCATING SLEEVE

Manufacturer RABOURDIN
Description REF. 522 LOCATING SLEEVE D=26 L=30 mm
Manufacturer Part Number 522-26-30
E-Shop link https://eshop.rabourdin.fr/en/casings/285-douille-de-centrage-taraudee.html
D mm 26
L mm 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
522-24-6REF. 522 LOCATING SLEEVE D=24 L=6 mm246
522-24-8REF. 522 LOCATING SLEEVE D=24 L=8 mm248
522-26-18REF. 522 LOCATING SLEEVE D=26 L=18 mm2618
522-26-25REF. 522 LOCATING SLEEVE D=26 L=25 mm2625
522-26-30REF. 522 LOCATING SLEEVE D=26 L=30 mm2630
522-26-40REF. 522 LOCATING SLEEVE D=26 L=40 mm2640
522-26-8REF. 522 LOCATING SLEEVE D=26 L=8 mm268

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map