REF. 522 LOCATING SLEEVE

Manufacturer RABOURDIN
Description REF. 522 LOCATING SLEEVE D=24 L=18 mm
Manufacturer Part Number 522-24-18
E-Shop link https://eshop.rabourdin.fr/en/casings/285-douille-de-centrage-taraudee.html
D mm 24
L mm 18
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
522-20-17REF. 522 LOCATING SLEEVE D=20 L=17 mm2017
522-20-25REF. 522 LOCATING SLEEVE D=20 L=25 mm2025
522-20-30REF. 522 LOCATING SLEEVE D=20 L=30 mm2030
522-20-40REF. 522 LOCATING SLEEVE D=20 L=40 mm2040
522-20-6REF. 522 LOCATING SLEEVE D=20 L=6 mm206
522-20-8REF. 522 LOCATING SLEEVE D=20 L=8 mm208
522-24-18REF. 522 LOCATING SLEEVE D=24 L=18 mm2418
522-24-25REF. 522 LOCATING SLEEVE D=24 L=25 mm2425
522-24-30REF. 522 LOCATING SLEEVE D=24 L=30 mm2430
522-24-40REF. 522 LOCATING SLEEVE D=24 L=40 mm2440

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map