REF. 522 LOCATING SLEEVE

Manufacturer RABOURDIN
Description REF. 522 LOCATING SLEEVE D=18 L=6 mm
Manufacturer Part Number 522-18-6
E-Shop link https://eshop.rabourdin.fr/en/casings/285-douille-de-centrage-taraudee.html
D mm 18
L mm 6
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
522-15-12REF. 522 LOCATING SLEEVE D=15 L=12 mm1512
522-15-20REF. 522 LOCATING SLEEVE D=15 L=20 mm1520
522-15-30REF. 522 LOCATING SLEEVE D=15 L=30 mm1530
522-15-40REF. 522 LOCATING SLEEVE D=15 L=40 mm1540
522-15-6REF. 522 LOCATING SLEEVE D=15 L=6 mm156
522-18-15REF. 522 LOCATING SLEEVE D=18 L=15 mm1815
522-18-20REF. 522 LOCATING SLEEVE D=18 L=20 mm1820
522-18-30REF. 522 LOCATING SLEEVE D=18 L=30 mm1830
522-18-40REF. 522 LOCATING SLEEVE D=18 L=40 mm1840
522-18-6REF. 522 LOCATING SLEEVE D=18 L=6 mm186

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map