REF. 5211 CLAMP FOR PRESSFIT BUSH

NF E 63-057

Manufacturer RABOURDIN
Description REF. 5211 CLAMP FOR PRESSFIT BUSH D1=100 mm
Manufacturer Part Number 5211-100
E-Shop link https://eshop.rabourdin.fr/en/282-bride-de-retenue-demi-ronde-pour-bague-de-guidage.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mm
5211-20REF. 5211 CLAMP FOR PRESSFIT BUSH D1=20 mm20
5211-25REF. 5211 CLAMP FOR PRESSFIT BUSH D1=25 mm25
5211-32REF. 5211 CLAMP FOR PRESSFIT BUSH D1=32 mm32
5211-40REF. 5211 CLAMP FOR PRESSFIT BUSH D1=40 mm40
5211-50REF. 5211 CLAMP FOR PRESSFIT BUSH D1=50 mm50
5211-63REF. 5211 CLAMP FOR PRESSFIT BUSH D1=63 mm63
5211-80REF. 5211 CLAMP FOR PRESSFIT BUSH D1=80 mm80
5211-100REF. 5211 CLAMP FOR PRESSFIT BUSH D1=100 mm100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map