REF. 521 EXTRACTABLE DOWEL PIN

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 521 EXTRACTABLE DOWEL PIN D=8 L=24 mm
Manufacturer Part Number 521-8-24
E-Shop link https://eshop.rabourdin.fr/en/pins/281-goupille-cylindrique-a-trou-taraude.html
D mm 8
L mm 24
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
521-6-55REF. 521 EXTRACTABLE DOWEL PIN D=6 L=55 mm655
521-6-60REF. 521 EXTRACTABLE DOWEL PIN D=6 L=60 mm660
521-8-16REF. 521 EXTRACTABLE DOWEL PIN D=8 L=16 mm816
521-8-20REF. 521 EXTRACTABLE DOWEL PIN D=8 L=20 mm820
521-8-24REF. 521 EXTRACTABLE DOWEL PIN D=8 L=24 mm824
521-8-28REF. 521 EXTRACTABLE DOWEL PIN D=8 L=28 mm828
521-8-30REF. 521 EXTRACTABLE DOWEL PIN D=8 L=30 mm830
521-8-32REF. 521 EXTRACTABLE DOWEL PIN D=8 L=32 mm832
521-8-36REF. 521 EXTRACTABLE DOWEL PIN D=8 L=36 mm836
521-8-40REF. 521 EXTRACTABLE DOWEL PIN D=8 L=40 mm840

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map