REF. 521 EXTRACTABLE DOWEL PIN

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 521 EXTRACTABLE DOWEL PIN D=20 L=55 mm
Manufacturer Part Number 521-20-55
E-Shop link https://eshop.rabourdin.fr/en/pins/281-goupille-cylindrique-a-trou-taraude.html
D mm 20
L mm 55
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
521-20-45REF. 521 EXTRACTABLE DOWEL PIN D=20 L=45 mm2045
521-20-50REF. 521 EXTRACTABLE DOWEL PIN D=20 L=50 mm2050
521-20-55REF. 521 EXTRACTABLE DOWEL PIN D=20 L=55 mm2055
521-20-60REF. 521 EXTRACTABLE DOWEL PIN D=20 L=60 mm2060
521-20-70REF. 521 EXTRACTABLE DOWEL PIN D=20 L=70 mm2070
521-20-80REF. 521 EXTRACTABLE DOWEL PIN D=20 L=80 mm2080
521-20-90REF. 521 EXTRACTABLE DOWEL PIN D=20 L=90 mm2090

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map