REF. 521 EXTRACTABLE DOWEL PIN

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 521 EXTRACTABLE DOWEL PIN D=16 L=40 mm
Manufacturer Part Number 521-16-40
E-Shop link https://eshop.rabourdin.fr/en/pins/281-goupille-cylindrique-a-trou-taraude.html
D mm 16
L mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
521-16-36REF. 521 EXTRACTABLE DOWEL PIN D=16 L=36 mm1636
521-16-40REF. 521 EXTRACTABLE DOWEL PIN D=16 L=40 mm1640
521-16-45REF. 521 EXTRACTABLE DOWEL PIN D=16 L=45 mm1645
521-16-50REF. 521 EXTRACTABLE DOWEL PIN D=16 L=50 mm1650
521-16-55REF. 521 EXTRACTABLE DOWEL PIN D=16 L=55 mm1655
521-16-60REF. 521 EXTRACTABLE DOWEL PIN D=16 L=60 mm1660
521-16-70REF. 521 EXTRACTABLE DOWEL PIN D=16 L=70 mm1670
521-16-80REF. 521 EXTRACTABLE DOWEL PIN D=16 L=80 mm1680
521-16-90REF. 521 EXTRACTABLE DOWEL PIN D=16 L=90 mm1690
521-18-100REF. 521 EXTRACTABLE DOWEL PIN D=18 L=100 mm18100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map