REF. 521 EXTRACTABLE DOWEL PIN

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 521 EXTRACTABLE DOWEL PIN D=16 L=110 mm
Manufacturer Part Number 521-16-110
E-Shop link https://eshop.rabourdin.fr/en/pins/281-goupille-cylindrique-a-trou-taraude.html
D mm 16
L mm 110
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
521-14-40REF. 521 EXTRACTABLE DOWEL PIN D=14 L=40 mm1440
521-14-50REF. 521 EXTRACTABLE DOWEL PIN D=14 L=50 mm1450
521-14-60REF. 521 EXTRACTABLE DOWEL PIN D=14 L=60 mm1460
521-14-80REF. 521 EXTRACTABLE DOWEL PIN D=14 L=80 mm1480
521-16-100REF. 521 EXTRACTABLE DOWEL PIN D=16 L=100 mm16100
521-16-110REF. 521 EXTRACTABLE DOWEL PIN D=16 L=110 mm16110
521-16-120REF. 521 EXTRACTABLE DOWEL PIN D=16 L=120 mm16120
521-16-140REF. 521 EXTRACTABLE DOWEL PIN D=16 L=140 mm16140
521-16-30REF. 521 EXTRACTABLE DOWEL PIN D=16 L=30 mm1630
521-16-32REF. 521 EXTRACTABLE DOWEL PIN D=16 L=32 mm1632

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map