REF. 521 EXTRACTABLE DOWEL PIN

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 521 EXTRACTABLE DOWEL PIN D=12 L=45 mm
Manufacturer Part Number 521-12-45
E-Shop link https://eshop.rabourdin.fr/en/pins/281-goupille-cylindrique-a-trou-taraude.html
D mm 12
L mm 45
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
521-12-36REF. 521 EXTRACTABLE DOWEL PIN D=12 L=36 mm1236
521-12-40REF. 521 EXTRACTABLE DOWEL PIN D=12 L=40 mm1240
521-12-45REF. 521 EXTRACTABLE DOWEL PIN D=12 L=45 mm1245
521-12-50REF. 521 EXTRACTABLE DOWEL PIN D=12 L=50 mm1250
521-12-55REF. 521 EXTRACTABLE DOWEL PIN D=12 L=55 mm1255
521-12-60REF. 521 EXTRACTABLE DOWEL PIN D=12 L=60 mm1260
521-12-70REF. 521 EXTRACTABLE DOWEL PIN D=12 L=70 mm1270
521-12-80REF. 521 EXTRACTABLE DOWEL PIN D=12 L=80 mm1280
521-12-90REF. 521 EXTRACTABLE DOWEL PIN D=12 L=90 mm1290
521-14-100REF. 521 EXTRACTABLE DOWEL PIN D=14 L=100 mm14100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map