REF. 521 EXTRACTABLE DOWEL PIN

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 521 EXTRACTABLE DOWEL PIN D=12 L=110 mm
Manufacturer Part Number 521-12-110
E-Shop link https://eshop.rabourdin.fr/en/pins/281-goupille-cylindrique-a-trou-taraude.html
D mm 12
L mm 110
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
521-10-90REF. 521 EXTRACTABLE DOWEL PIN D=10 L=90 mm1090
521-12-100REF. 521 EXTRACTABLE DOWEL PIN D=12 L=100 mm12100
521-12-110REF. 521 EXTRACTABLE DOWEL PIN D=12 L=110 mm12110
521-12-120REF. 521 EXTRACTABLE DOWEL PIN D=12 L=120 mm12120
521-12-140REF. 521 EXTRACTABLE DOWEL PIN D=12 L=140 mm12140
521-12-20REF. 521 EXTRACTABLE DOWEL PIN D=12 L=20 mm1220
521-12-24REF. 521 EXTRACTABLE DOWEL PIN D=12 L=24 mm1224
521-12-28REF. 521 EXTRACTABLE DOWEL PIN D=12 L=28 mm1228
521-12-30REF. 521 EXTRACTABLE DOWEL PIN D=12 L=30 mm1230
521-12-32REF. 521 EXTRACTABLE DOWEL PIN D=12 L=32 mm1232

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map