REF. 521 EXTRACTABLE DOWEL PIN

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 521 EXTRACTABLE DOWEL PIN D=10 L=80 mm
Manufacturer Part Number 521-10-80
E-Shop link https://eshop.rabourdin.fr/en/pins/281-goupille-cylindrique-a-trou-taraude.html
D mm 10
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
521-10-30REF. 521 EXTRACTABLE DOWEL PIN D=10 L=30 mm1030
521-10-32REF. 521 EXTRACTABLE DOWEL PIN D=10 L=32 mm1032
521-10-36REF. 521 EXTRACTABLE DOWEL PIN D=10 L=36 mm1036
521-10-40REF. 521 EXTRACTABLE DOWEL PIN D=10 L=40 mm1040
521-10-45REF. 521 EXTRACTABLE DOWEL PIN D=10 L=45 mm1045
521-10-50REF. 521 EXTRACTABLE DOWEL PIN D=10 L=50 mm1050
521-10-55REF. 521 EXTRACTABLE DOWEL PIN D=10 L=55 mm1055
521-10-60REF. 521 EXTRACTABLE DOWEL PIN D=10 L=60 mm1060
521-10-70REF. 521 EXTRACTABLE DOWEL PIN D=10 L=70 mm1070
521-10-80REF. 521 EXTRACTABLE DOWEL PIN D=10 L=80 mm1080

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map