REF. 521 EXTRACTABLE DOWEL PIN

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 521 EXTRACTABLE DOWEL PIN D=10 L=55 mm
Manufacturer Part Number 521-10-55
E-Shop link https://eshop.rabourdin.fr/en/pins/281-goupille-cylindrique-a-trou-taraude.html
D mm 10
L mm 55
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
521-6-16REF. 521 EXTRACTABLE DOWEL PIN D=6 L=16 mm616
521-6-20REF. 521 EXTRACTABLE DOWEL PIN D=6 L=20 mm620
521-6-24REF. 521 EXTRACTABLE DOWEL PIN D=6 L=24 mm624
521-6-28REF. 521 EXTRACTABLE DOWEL PIN D=6 L=28 mm628
521-6-30REF. 521 EXTRACTABLE DOWEL PIN D=6 L=30 mm630
521-6-32REF. 521 EXTRACTABLE DOWEL PIN D=6 L=32 mm632
521-6-36REF. 521 EXTRACTABLE DOWEL PIN D=6 L=36 mm636
521-6-40REF. 521 EXTRACTABLE DOWEL PIN D=6 L=40 mm640
521-6-45REF. 521 EXTRACTABLE DOWEL PIN D=6 L=45 mm645
521-6-50REF. 521 EXTRACTABLE DOWEL PIN D=6 L=50 mm650

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map