REF. 521 EXTRACTABLE DOWEL PIN

NF EN ISO 8735 / DIN 7979

Manufacturer RABOURDIN
Description REF. 521 EXTRACTABLE DOWEL PIN D=10 L=20 mm
Manufacturer Part Number 521-10-20
E-Shop link https://eshop.rabourdin.fr/en/pins/281-goupille-cylindrique-a-trou-taraude.html
D mm 10
L mm 20
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
521-8-45REF. 521 EXTRACTABLE DOWEL PIN D=8 L=45 mm845
521-8-50REF. 521 EXTRACTABLE DOWEL PIN D=8 L=50 mm850
521-8-55REF. 521 EXTRACTABLE DOWEL PIN D=8 L=55 mm855
521-8-60REF. 521 EXTRACTABLE DOWEL PIN D=8 L=60 mm860
521-8-70REF. 521 EXTRACTABLE DOWEL PIN D=8 L=70 mm870
521-8-80REF. 521 EXTRACTABLE DOWEL PIN D=8 L=80 mm880
521-10-100REF. 521 EXTRACTABLE DOWEL PIN D=10 L=100 mm10100
521-10-20REF. 521 EXTRACTABLE DOWEL PIN D=10 L=20 mm1020
521-10-24REF. 521 EXTRACTABLE DOWEL PIN D=10 L=24 mm1024
521-10-28REF. 521 EXTRACTABLE DOWEL PIN D=10 L=28 mm1028

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map