REF. 5123 1/2 "VEE" 45° WEAR SLIDE RAIL

Manufacturer RABOURDIN
Description REF. 5123 1/2 "VEE" 45° WEAR SLIDE RAIL H=45 L=250 mm
Manufacturer Part Number 5123-45-250
E-Shop link https://eshop.rabourdin.fr/en/steel-wear-plate/262-1-2-ve-a-45-en-acier-pour-outillages-a-came.html
H mm 45
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionH mmL mm
5123-45-160REF. 5123 1/2 "VEE" 45° WEAR SLIDE RAIL H=45 L=160 mm45160
5123-45-250REF. 5123 1/2 "VEE" 45° WEAR SLIDE RAIL H=45 L=250 mm45250
5123-60-160REF. 5123 1/2 "VEE" 45° WEAR SLIDE RAIL H=60 L=160 mm60160
5123-60-250REF. 5123 1/2 "VEE" 45° WEAR SLIDE RAIL H=60 L=250 mm60250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map