REF. 5122 LOWER "VEE" CENTRING WEAR SLIDE RAIL / WIDTH 81

Manufacturer RABOURDIN
Description REF. 5122 LOWER "VEE" CENTRING WEAR SLIDE RAIL / WIDTH 81 L1=100 L=150 mm
Manufacturer Part Number 5122-100-150
E-Shop link https://eshop.rabourdin.fr/en/steel-wear-plate/261-ve-de-centrage-inferieur---largeur-80.html
L1 mm 100
L mm 150
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionL1 mmL mm
5122-80-150REF. 5122 LOWER "VEE" CENTRING WEAR SLIDE RAIL / WIDTH 81 L1=80 L=150 mm80150
5122-80-200REF. 5122 LOWER "VEE" CENTRING WEAR SLIDE RAIL / WIDTH 81 L1=80 L=200 mm80200
5122-100-150REF. 5122 LOWER "VEE" CENTRING WEAR SLIDE RAIL / WIDTH 81 L1=100 L=150 mm100150
5122-100-200REF. 5122 LOWER "VEE" CENTRING WEAR SLIDE RAIL / WIDTH 81 L1=100 L=200 mm100200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map