REF. 5120 WEAR PLATE (STEEL)

NF E 63-060

Manufacturer RABOURDIN
Description REF. 5120 WEAR PLATE (STEEL) L1=70 L=150 mm
Manufacturer Part Number 5120-70-150
E-Shop link https://eshop.rabourdin.fr/en/brass-wear-plate/259-plaque-de-frottement-laiton-epaisseur-20-mm.html
L1 mm 70
L mm 150
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionL1 mmL mm
5120-70-100REF. 5120 WEAR PLATE (STEEL) L1=70 L=100 mm70100
5120-70-150REF. 5120 WEAR PLATE (STEEL) L1=70 L=150 mm70150
5120-100-100REF. 5120 WEAR PLATE (STEEL) L1=100 L=100 mm100100
5120-150-150REF. 5120 WEAR PLATE (STEEL) L1=150 L=150 mm150150

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map