REF. 5113 WEAR PLATE (STEEL)

NF E 63-060

Manufacturer RABOURDIN
Description REF. 5113 WEAR PLATE (STEEL) L1=100 L=100 mm
Manufacturer Part Number 5113-100-100
E-Shop link https://eshop.rabourdin.fr/en/steel-wear-plate/254-plaque-de-frottement-acier-epaisseur-21-mm.html
L1 mm 100
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionL1 mmL mm
5113-70-100REF. 5113 WEAR PLATE (STEEL) L1=70 L=100 mm70100
5113-70-150REF. 5113 WEAR PLATE (STEEL) L1=70 L=150 mm70150
5113-70-200REF. 5113 WEAR PLATE (STEEL) L1=70 L=200 mm70200
5113-100-100REF. 5113 WEAR PLATE (STEEL) L1=100 L=100 mm100100
5113-100-150REF. 5113 WEAR PLATE (STEEL) L1=100 L=150 mm100150
5113-100-200REF. 5113 WEAR PLATE (STEEL) L1=100 L=200 mm100200
5113-100-250REF. 5113 WEAR PLATE (STEEL) L1=100 L=250 mm100250
5113-100-300REF. 5113 WEAR PLATE (STEEL) L1=100 L=300 mm100300
5113-150-100REF. 5113 WEAR PLATE (STEEL) L1=150 L=100 mm150100
5113-150-150REF. 5113 WEAR PLATE (STEEL) L1=150 L=150 mm150150

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map