REF. 503 STAINLESS STEEL DOWEL PIN

DIN 7

Manufacturer RABOURDIN
Description REF. 503 STAINLESS STEEL DOWEL PIN D=6 L=40 mm
Manufacturer Part Number 503-6-40
E-Shop link https://eshop.rabourdin.fr/en/pins/252-goupille-cylindrique-en-acier-inoxydable.html
D mm 6
L mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
503-6-40REF. 503 STAINLESS STEEL DOWEL PIN D=6 L=40 mm640
503-8-16REF. 503 STAINLESS STEEL DOWEL PIN D=8 L=16 mm816
503-8-20REF. 503 STAINLESS STEEL DOWEL PIN D=8 L=20 mm820
503-8-24REF. 503 STAINLESS STEEL DOWEL PIN D=8 L=24 mm824
503-8-30REF. 503 STAINLESS STEEL DOWEL PIN D=8 L=30 mm830
503-8-40REF. 503 STAINLESS STEEL DOWEL PIN D=8 L=40 mm840
503-8-50REF. 503 STAINLESS STEEL DOWEL PIN D=8 L=50 mm850
503-10-24REF. 503 STAINLESS STEEL DOWEL PIN D=10 L=24 mm1024
503-10-30REF. 503 STAINLESS STEEL DOWEL PIN D=10 L=30 mm1030
503-10-40REF. 503 STAINLESS STEEL DOWEL PIN D=10 L=40 mm1040

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map