REF. 503 STAINLESS STEEL DOWEL PIN

DIN 7

Manufacturer RABOURDIN
Description REF. 503 STAINLESS STEEL DOWEL PIN D=5 L=16 mm
Manufacturer Part Number 503-5-16
E-Shop link https://eshop.rabourdin.fr/en/pins/252-goupille-cylindrique-en-acier-inoxydable.html
D mm 5
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
503-5-12REF. 503 STAINLESS STEEL DOWEL PIN D=5 L=12 mm512
503-5-16REF. 503 STAINLESS STEEL DOWEL PIN D=5 L=16 mm516
503-5-20REF. 503 STAINLESS STEEL DOWEL PIN D=5 L=20 mm520
503-5-24REF. 503 STAINLESS STEEL DOWEL PIN D=5 L=24 mm524
503-5-30REF. 503 STAINLESS STEEL DOWEL PIN D=5 L=30 mm530
503-6-12REF. 503 STAINLESS STEEL DOWEL PIN D=6 L=12 mm612
503-6-16REF. 503 STAINLESS STEEL DOWEL PIN D=6 L=16 mm616
503-6-20REF. 503 STAINLESS STEEL DOWEL PIN D=6 L=20 mm620
503-6-24REF. 503 STAINLESS STEEL DOWEL PIN D=6 L=24 mm624
503-6-30REF. 503 STAINLESS STEEL DOWEL PIN D=6 L=30 mm630

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map