REF. 503 STAINLESS STEEL DOWEL PIN

DIN 7

Manufacturer RABOURDIN
Description REF. 503 STAINLESS STEEL DOWEL PIN D=3 L=16 mm
Manufacturer Part Number 503-3-16
E-Shop link https://eshop.rabourdin.fr/en/pins/252-goupille-cylindrique-en-acier-inoxydable.html
D mm 3
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
503-3-16REF. 503 STAINLESS STEEL DOWEL PIN D=3 L=16 mm316
503-3-6REF. 503 STAINLESS STEEL DOWEL PIN D=3 L=6 mm36
503-3-8REF. 503 STAINLESS STEEL DOWEL PIN D=3 L=8 mm38
503-4-10REF. 503 STAINLESS STEEL DOWEL PIN D=4 L=10 mm410
503-4-12REF. 503 STAINLESS STEEL DOWEL PIN D=4 L=12 mm412
503-4-16REF. 503 STAINLESS STEEL DOWEL PIN D=4 L=16 mm416
503-4-20REF. 503 STAINLESS STEEL DOWEL PIN D=4 L=20 mm420
503-4-24REF. 503 STAINLESS STEEL DOWEL PIN D=4 L=24 mm424
503-4-8REF. 503 STAINLESS STEEL DOWEL PIN D=4 L=8 mm48
503-5-10REF. 503 STAINLESS STEEL DOWEL PIN D=5 L=10 mm510

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map