REF. 503 STAINLESS STEEL DOWEL PIN

DIN 7

Manufacturer RABOURDIN
Description REF. 503 STAINLESS STEEL DOWEL PIN D=2 L=6 mm
Manufacturer Part Number 503-2-6
E-Shop link https://eshop.rabourdin.fr/en/pins/252-goupille-cylindrique-en-acier-inoxydable.html
D mm 2
L mm 6
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
503-1,5-4REF. 503 STAINLESS STEEL DOWEL PIN D=1,5 L=4 mm1,54
503-1,5-5REF. 503 STAINLESS STEEL DOWEL PIN D=1,5 L=5 mm1,55
503-1,5-6REF. 503 STAINLESS STEEL DOWEL PIN D=1,5 L=6 mm1,56
503-2-10REF. 503 STAINLESS STEEL DOWEL PIN D=2 L=10 mm210
503-2-4REF. 503 STAINLESS STEEL DOWEL PIN D=2 L=4 mm24
503-2-5REF. 503 STAINLESS STEEL DOWEL PIN D=2 L=5 mm25
503-2-6REF. 503 STAINLESS STEEL DOWEL PIN D=2 L=6 mm26
503-2-8REF. 503 STAINLESS STEEL DOWEL PIN D=2 L=8 mm28
503-3-10REF. 503 STAINLESS STEEL DOWEL PIN D=3 L=10 mm310
503-3-12REF. 503 STAINLESS STEEL DOWEL PIN D=3 L=12 mm312

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map