REF. 502 STAINLESS STEEL DOWEL PIN

DIN 7

Manufacturer RABOURDIN
Description REF. 502 STAINLESS STEEL DOWEL PIN D=8 L=40 mm
Manufacturer Part Number 502-8-40
E-Shop link https://eshop.rabourdin.fr/fr/centrage-goupille/251-goupille-cylindrique-en-acier-inoxydable.html
D mm 8
L mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
502-8-40REF. 502 STAINLESS STEEL DOWEL PIN D=8 L=40 mm840
502-8-50REF. 502 STAINLESS STEEL DOWEL PIN D=8 L=50 mm850
502-10-24REF. 502 STAINLESS STEEL DOWEL PIN D=10 L=24 mm1024
502-10-30REF. 502 STAINLESS STEEL DOWEL PIN D=10 L=30 mm1030
502-10-40REF. 502 STAINLESS STEEL DOWEL PIN D=10 L=40 mm1040
502-10-50REF. 502 STAINLESS STEEL DOWEL PIN D=10 L=50 mm1050
502-10-60REF. 502 STAINLESS STEEL DOWEL PIN D=10 L=60 mm1060

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map