REF. 502 STAINLESS STEEL DOWEL PIN

DIN 7

Manufacturer RABOURDIN
Description REF. 502 STAINLESS STEEL DOWEL PIN D=8 L=30 mm
Manufacturer Part Number 502-8-30
E-Shop link https://eshop.rabourdin.fr/fr/centrage-goupille/251-goupille-cylindrique-en-acier-inoxydable.html
D mm 8
L mm 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
502-1-4REF. 502 STAINLESS STEEL DOWEL PIN D=1 L=4 mm14
502-1-5REF. 502 STAINLESS STEEL DOWEL PIN D=1 L=5 mm15
502-1-6REF. 502 STAINLESS STEEL DOWEL PIN D=1 L=6 mm16
502-1,5-4REF. 502 STAINLESS STEEL DOWEL PIN D=1,5 L=4 mm1,54
502-1,5-5REF. 502 STAINLESS STEEL DOWEL PIN D=1,5 L=5 mm1,55
502-1,5-6REF. 502 STAINLESS STEEL DOWEL PIN D=1,5 L=6 mm1,56
502-2-10REF. 502 STAINLESS STEEL DOWEL PIN D=2 L=10 mm210
502-2-4REF. 502 STAINLESS STEEL DOWEL PIN D=2 L=4 mm24
502-2-5REF. 502 STAINLESS STEEL DOWEL PIN D=2 L=5 mm25
502-2-6REF. 502 STAINLESS STEEL DOWEL PIN D=2 L=6 mm26

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map