REF. 502 STAINLESS STEEL DOWEL PIN

DIN 7

Manufacturer RABOURDIN
Description REF. 502 STAINLESS STEEL DOWEL PIN D=6 L=12 mm
Manufacturer Part Number 502-6-16
E-Shop link https://eshop.rabourdin.fr/fr/centrage-goupille/251-goupille-cylindrique-en-acier-inoxydable.html
D mm 6
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
502-6-16REF. 502 STAINLESS STEEL DOWEL PIN D=6 L=12 mm616
502-6-18REF. 502 STAINLESS STEEL DOWEL PIN D=6 L=12 mm618
502-6-20REF. 502 STAINLESS STEEL DOWEL PIN D=6 L=20 mm620
502-6-24REF. 502 STAINLESS STEEL DOWEL PIN D=6 L=24 mm624
502-6-30REF. 502 STAINLESS STEEL DOWEL PIN D=6 L=30 mm630
502-6-40REF. 502 STAINLESS STEEL DOWEL PIN D=6 L=40 mm640
502-8-16REF. 502 STAINLESS STEEL DOWEL PIN D=8 L=16 mm816
502-8-20REF. 502 STAINLESS STEEL DOWEL PIN D=8 L=20 mm820
502-8-24REF. 502 STAINLESS STEEL DOWEL PIN D=8 L=24 mm824
502-8-30REF. 502 STAINLESS STEEL DOWEL PIN D=8 L=30 mm830

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map