REF. 502 STAINLESS STEEL DOWEL PIN

DIN 7

Manufacturer RABOURDIN
Description REF. 502 STAINLESS STEEL DOWEL PIN D=4 L=8 mm
Manufacturer Part Number 502-4-8
E-Shop link https://eshop.rabourdin.fr/fr/centrage-goupille/251-goupille-cylindrique-en-acier-inoxydable.html
D mm 4
L mm 8
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
502-4-24REF. 502 STAINLESS STEEL DOWEL PIN D=4 L=24 mm424
502-4-8REF. 502 STAINLESS STEEL DOWEL PIN D=4 L=8 mm48
502-5-10REF. 502 STAINLESS STEEL DOWEL PIN D=5 L=10 mm510
502-5-12REF. 502 STAINLESS STEEL DOWEL PIN D=5 L=12 mm512
502-5-16REF. 502 STAINLESS STEEL DOWEL PIN D=5 L=16 mm516
502-5-20REF. 502 STAINLESS STEEL DOWEL PIN D=5 L=20 mm520
502-5-24REF. 502 STAINLESS STEEL DOWEL PIN D=5 L=24 mm524
502-5-30REF. 502 STAINLESS STEEL DOWEL PIN D=5 L=30 mm530
502-6-12REF. 502 STAINLESS STEEL DOWEL PIN D=6 L=12 mm612
502-6-14REF. 502 STAINLESS STEEL DOWEL PIN D=6 L=12 mm614

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map