REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=8 L=85 mm
Manufacturer Part Number 501-8-85
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-8-80REF. 501 DOWEL PIN D=8 L=80 mm880
501-8-85REF. 501 DOWEL PIN D=8 L=85 mm885
501-8-90REF. 501 DOWEL PIN D=8 L=90 mm890
501-8-100REF. 501 DOWEL PIN D=8 L=100 mm8100
501-9-100REF. 501 DOWEL PIN D=9 L=100 mm9100
501-10-18REF. 501 DOWEL PIN D=10 L=18 mm1018
501-10-20REF. 501 DOWEL PIN D=10 L=20 mm1020
501-10-24REF. 501 DOWEL PIN D=10 L=24 mm1024
501-10-28REF. 501 DOWEL PIN D=10 L=28 mm1028
501-10-30REF. 501 DOWEL PIN D=10 L=30 mm1030

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map