REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=8 L=70 mm
Manufacturer Part Number 501-8-70
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-8-32REF. 501 DOWEL PIN D=8 L=32 mm832
501-8-36REF. 501 DOWEL PIN D=8 L=36 mm836
501-8-40REF. 501 DOWEL PIN D=8 L=40 mm840
501-8-45REF. 501 DOWEL PIN D=8 L=45 mm845
501-8-50REF. 501 DOWEL PIN D=8 L=50 mm850
501-8-55REF. 501 DOWEL PIN D=8 L=55 mm855
501-8-60REF. 501 DOWEL PIN D=8 L=60 mm860
501-8-65REF. 501 DOWEL PIN D=8 L=65 mm865
501-8-70REF. 501 DOWEL PIN D=8 L=70 mm870
501-8-75REF. 501 DOWEL PIN D=8 L=75 mm875

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map