Preview not available

REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=6 L=18 mm
Manufacturer Part Number 501-6-18
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-6-14REF. 501 DOWEL PIN D=6 L=14 mm614
501-6-16REF. 501 DOWEL PIN D=6 L=16 mm616
501-6-18REF. 501 DOWEL PIN D=6 L=18 mm618
501-6-20REF. 501 DOWEL PIN D=6 L=20 mm620
501-6-24REF. 501 DOWEL PIN D=6 L=24 mm624
501-6-28REF. 501 DOWEL PIN D=6 L=28 mm628
501-6-30REF. 501 DOWEL PIN D=6 L=30 mm630
501-6-32REF. 501 DOWEL PIN D=6 L=32 mm632
501-6-36REF. 501 DOWEL PIN D=6 L=36 mm636
501-6-40REF. 501 DOWEL PIN D=6 L=40 mm640

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map